text.skipToContent text.skipToNavigation

Falcon® Flask Vented Caps

E-mail

  • Ensure consistent gas exchange and minimize contamination
  • Polyethylene caps with an integral, hydrophobic 0.2 µm microporous membrane filter vent allow consistent gas exchange when the caps are in the closed position.
  • Gases required or cell growth and metabolism pass freely through the vent while microorganisms cannot. Falcon vented caps will not wet out.
  • Vented caps minimize contamination associated with standard open incubation. The vented caps prevent media that can become trapped in a partially opened cap from blocking gas exchange. The caps will not fall off in the incubator because of vibration.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
Product Number354637 Product NameVented Screw Cap for Falcon® 25cm² Flasks, Sterile, 20/Pack, 100/Case Qty./Pk  20 / Pk   Qty./Cs  100 / Cs   Brand  Falcon®   Price N/A Unit Size per case
Product Number354638 Product NameVented Screw Cap for Falcon® 75cm² Flasks, with 28 mm Cap, Sterile, 10/Pack, 100/Case Qty./Pk  10 / Pk   Qty./Cs  100 / Cs   Brand  Falcon®   Price N/A Unit Size per case
Product Number354639 Product NameVented Screw Cap for Falcon® 175cm² Flasks, Bulk, Sterile, 50/Case Qty./Pk  10 / Pk   Qty./Cs  50 / Cs   Brand  Falcon®   Price N/A Unit Size per case