text.skipToContent text.skipToNavigation

PYREX® Class A Volumetric Flasks with PYREX® Standard Taper Stopper

E-mail

The strength of these flasks has been increased appreciably through machine-blown bodies to which are sealed heavy-tubing necks tooled for standard taper glass stoppers. The graduation line is sharp and permanent; large white block letters make the inscription easy to read. The 1 mL and 2 mL sizes are test tube shaped. Sizes 3L through 6L have pennyhead standard taper stoppers.

For stopper only, see Cat. Nos. 7650 and 7661.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
5640-5 PYREX® 5 mL Class A Volumetric Flasks with PYREX® Glass Standard Taper Stopper   12 / Pk     12 / Cs     PYREX®   N/A per case