text.skipToContent text.skipToNavigation

Corning® Single Metric Scale, Graduated Cylinder, Polypropylene, with Funnel Top, To Contain

E-mail

Translucent polypropylene graduated cylinders are manufactured with raised graduations at the ­primary scale points. Cylinders have a hexagonal base and are calibrated “To Contain”. Tolerances according to ISO 6706. Exposure to temperatures above 60°C may affect accuracy.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
3022P-10 Corning® Single Metric Scale, 10 mL Reusable Plastic Graduated Cylinder, Polypropylene, TC with Funnel Top   1 / Pk     12 / Cs     Corning®   N/A per case
3022P-100 Corning® Single Metric Scale, 100 mL Reusable Plastic Graduated Cylinder, Polypropylene, TC with Funnel Top   1 / Pk     12 / Cs     Corning®   N/A per case
3022P-1L Corning® Single Metric Scale, 1L Reusable Plastic Graduated Cylinder, Polypropylene, TC with Funnel Top   1 / Pk     6 / Cs     Corning®   N/A per case
3022P-25 Corning® Single Metric Scale, 25 mL Reusable Plastic Graduated Cylinder, Polypropylene, TC with Funnel Top   1 / Pk     12 / Cs     Corning®   N/A per case
3022P-250 Corning® Single Metric Scale, 250 mL Reusable Plastic Graduated Cylinder, Polypropylene, TC with Funnel Top   1 / Pk     6 / Cs     Corning®   N/A per case
3022P-2L Corning® Single Metric Scale, 2L Reusable Plastic Graduated Cylinder, Polypropylene, TC with Funnel Top   1 / Pk     3 / Cs     Corning®   N/A per case
3022P-50 Corning® Single Metric Scale, 50 mL Reusable Plastic Graduated Cylinder, Polypropylene, TC with Funnel Top   1 / Pk     12 / Cs     Corning®   N/A per case
3022P-500 Corning® Single Metric Scale, 500 mL Reusable Plastic Graduated Cylinder, Polypropylene, TC with Funnel Top   1 / Pk     6 / Cs     Corning®   €201.53 per case