text.skipToContent text.skipToNavigation

PYREX® Hydrometer Jar Cylinders

E-mail

Breakage is minimized by the heavy wall construction. The large hexagonal base, sealed to the cylinder body, increases stability. Meets ASTM specifications D-287 and E-100.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
2962-100 PYREX® 100 mL Hydrometer Cylinders   1 / Pk     18 / Cs     PYREX®   N/A per case
2962-1L PYREX® 1L Hydrometer Cylinders   1 / Pk     1 / Cs     PYREX®   N/A per case
2962-250 PYREX® 250 mL Hydrometer Cylinders   1 / Pk     18 / Cs     PYREX®   N/A per case
2962-300 PYREX® 300 mL Hydrometer Cylinders   1 / Pk     12 / Cs     PYREX®   N/A per case
2962-500 PYREX® 500 mL Hydrometer Cylinders   1 / Pk     12 / Cs     PYREX®   N/A per case