text.skipToContent text.skipToNavigation

PYREX® VISTA™ Single Metric Scale Graduated Cylinder, Class A, with Funnel Top, To Contain

E-mail

These Class A graduated cylinders are calibrated “to contain” and have blue enamel graduations. The cylinder capacity is in accordance with ASTM E-1272. The 10 mL size has a funnel top. For bumper guard only, see Cat. No. 3066.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
70022-10 PYREX® VISTA™ Single Metric Scale, 10 mL Class A Graduated Cylinder, TC, with Funnel Top   1 / Pk     24 / Cs     PYREX®   per case
70022-100 PYREX® VISTA™ Single Metric Scale, 100 mL Class A Graduated Cylinder, TC   1 / Pk     12 / Cs     PYREX®   per case
70022-25 PYREX® VISTA™ Single Metric Scale, 25 mL Class A Graduated Cylinder, TC   1 / Pk     18 / Cs     PYREX®   per case
70022-250 PYREX® VISTA™ Single Metric Scale, 250 mL Class A Graduated Cylinder, TC   1 / Pk     12 / Cs     PYREX®   per case
70022-50 PYREX® VISTA™ Single Metric Scale, 50 mL Class A Graduated Cylinder, TC   1 / Pk     18 / Cs     PYREX®   per case
70022-500 PYREX® VISTA™ Single Metric Scale, 500 mL Class A Graduated Cylinder, TC   1 / Pk     8 / Cs     PYREX®   per case