text.skipToContent text.skipToNavigation

PYREX® VISTA™ Single Metric Scale Graduated Cylinder, Class A with Funnel Top, To Deliver

E-mail

These Class A graduated cylinders are calibrated “To Deliver” and have blue enamel graduations. The cylinder capacity is in accordance with ASTM E-1272. The 10 mL size has a funnel top for easier filling.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
70024-10 PYREX® VISTA™ Single Metric Scale, 10 mL Class A Graduated Cylinder, TD, with Funnel Top   1 / Pk     24 / Cs     PYREX®   per case
70024-100 PYREX® VISTA™ Single Metric Scale, 100 mL Class A Graduated Cylinder, TD   1 / Pk     12 / Cs     PYREX®   per case
70024-25 PYREX® VISTA™ Single Metric Scale, 25 mL Class A Graduated Cylinder, TD   1 / Pk     18 / Cs     PYREX®   per case
70024-250 PYREX® VISTA™ Single Metric Scale, 250 mL Class A Graduated Cylinder, TD   1 / Pk     12 / Cs     PYREX®   per case
70024-50 PYREX® VISTA™ Single Metric Scale, 50 mL Class A Graduated Cylinder, TD   1 / Pk     18 / Cs     PYREX®   per case
70024-500 PYREX® VISTA™ Single Metric Scale, 500 mL Class A Graduated Cylinder, TD   1 / Pk     8 / Cs     PYREX®   per case