text.skipToContent text.skipToNavigation

PYREX® VISTA™ Single Metric Scale Graduated Cylinder, Class A with Funnel Top, To Deliver

E-mail

These Class A graduated cylinders are calibrated “To Deliver” and have blue enamel graduations. The cylinder capacity is in accordance with ASTM E-1272. The 10 mL size has a funnel top for easier filling.

Choose your specification

View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
70024-500 PYREX® VISTA™ Single Metric Scale, 500 mL Class A Graduated Cylinder, TD   1 / Pk     8 / Cs     PYREX®   per case