text.skipToContent text.skipToNavigation

PYREX® Hybridization Tube, Screw Cap, Graduated

E-mail

35 mm I.D. tubes available in three standard lengths for use in hybridization incubators with rotators. A more convenient method requiring smaller probe solution volumes. Comes with Corning® standard GL 45 orange plug-seal cap incorporating a silicone O-ring to ensure a leak-resistant seal. The optional Corning vented membrane cap is available for low temperature assays.


Cat. No. 1395-OR is replacement part for silicone o-ring.

Cat. No. 1395-45LTC is replacement part for screw cap with plug seal.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
7995-150 PYREX® 150 mm Long Hybridization Tube   2 / Pk     2 / Cs     PYREX®   per case
7995-300 PYREX® 300 mm Long Hybridization Tube   2 / Pk     2 / Cs     PYREX®   per case