Useful as packing for distillation columns, mixing beads, and boiling stones. Beads are packaged in 0.45 kg. (1 lb.) packs, which have a packing volume of approximately 360 cm³ or 22 cubic inches.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Useful as packing for distillation columns, mixing beads, and boiling stones. Beads are packaged in 0.45 kg. (1 lb.) packs, which have a packing volume of approximately 360 cm³ or 22 cubic inches.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Unit Size | |
|---|---|---|---|---|---|---|
| 7268-3 | PYREX® 3 mm Packing Beads | 1 / Pk | 4 / Cs | PYREX® | per case | |
| 7268-4 | PYREX® 4 mm Packing Beads | 1 / Pk | 4 / Cs | PYREX® | per case | |
| 7268-5 | PYREX® 5 mm Packing Beads | 1 / Pk | 4 / Cs | PYREX® | per case | |
| 7268-6 | PYREX® 6 mm Packing Beads | 1 / Pk | 4 / Cs | PYREX® | per case |