text.skipToContent text.skipToNavigation

PYREX® Heavy Wall Centrifuge Bottles with Plain Top

E-mail

For use where relatively small amounts of solids are involved. These bottles have a small bottom area, which permits concentration of sediment for decanting operations. Due to the heavy wall, the actual capacity is approximately 85% of the capacity listed.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
1260-250 PYREX® 250 mL Heavy Wall Centrifuge Bottles with Plain Top   12 / Pk     12 / Cs     PYREX®   N/A per case
1260-500 PYREX® 500 mL Heavy Wall Centrifuge Bottles with Plain Top   1 / Pk     6 / Cs     PYREX®   N/A per case