text.skipToContent text.skipToNavigation

PYREX® Round Media Storage Bottles, with High Temperature Cap

E-mail

Heavy duty bottle which can be used for storage as well as mixing and sampling. Includes red PBT cap and red ETFE pouring rings for dry heat sterilization. Glass bead indicates full capacity line on 100 mL through 2L size. Bottles have permanent white enamel graduations and marking spots.

仕様を選択してください。

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
1395-100HTC PYREX® 100 mL Round Media Storage Bottles, with GL45 PBT Plug Seal High Temperature Cap   10 / Pk     10 / Cs     PYREX®   N/A per case
1395-1LHTC PYREX® 1L Round Media Storage Bottles, with GL45 PBT Plug Seal High Temperature Cap   10 / Pk     10 / Cs     PYREX®   N/A per case
1395-250HTC PYREX® 250 mL Round Media Storage Bottles, with GL45 PBT Plug Seal High Temperature Cap   10 / Pk     10 / Cs     PYREX®   N/A per case
メールカスタマーサービス
1395-2LHTC PYREX® 2L Round Media Storage Bottles, with GL45 PBT Plug Seal High Temperature Cap   10 / Pk     10 / Cs     PYREX®   N/A per case
メールカスタマーサービス
1395-500HTC PYREX® 500 mL Round Media Storage Bottles, with GL45 PBT Plug Seal High Temperature Cap   10 / Pk     10 / Cs     PYREX®   N/A per case
メールカスタマーサービス
1395-5LHTC PYREX® 5L Round Media Storage Bottles, with GL45 PBT Plug Seal High Temperature Cap   1 / Pk     1 / Cs     PYREX®   N/A per case