text.skipToContent text.skipToNavigation

PYREX® Conical Centrifuge Tubes with Beaded Rim

E-mail

Uniform glass distribution in the wall, taper and bottom provides improved mechanical strength, prevents the formation of failure-causing stress regions during centrifuging, and insures the highest degree of accuracy.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
8060-15 PYREX® 15 mL Conical Centrifuge Tube with Beaded Rim   12 / Pk     12 / Cs     PYREX®   per case
8060-50 PYREX® 50 mL Conical Centrifuge Tube with Beaded Rim   2 / Pk     12 / Cs     PYREX®   per case