Designed for use in PYREX brand extractors, where it is desirable to weigh the material extracted or where paper thimbles may be attacked by the chemicals used. For PYREX brand extractors and extraction apparatus, see Cat. Nos. 3740 through 3880.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Designed for use in PYREX brand extractors, where it is desirable to weigh the material extracted or where paper thimbles may be attacked by the chemicals used. For PYREX brand extractors and extraction apparatus, see Cat. Nos. 3740 through 3880.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
---|---|---|---|---|---|---|---|
33950-LC | PYREX® 45 mm Diameter Coarse Porosity Fritted Thimble, 130 mm Long | 1 / Pk | 6 / Cs | PYREX® | N/A | per case | |
33950-LEC | PYREX® 45 mm Diameter Extra Coarse Porosity Fritted Thimble, 130 mm Long | 1 / Pk | 1 / Cs | PYREX® | N/A | per case | |
33950-MC | PYREX® 35 mm Diameter Coarse Porosity Fritted Thimble, 90 mm Long | 1 / Pk | 6 / Cs | PYREX® | N/A | per case | |
33950-MEC | PYREX® 35 mm Diameter Extra Coarse Porosity Fritted Thimble, 90 mm Long | 1 / Pk | 1 / Cs | PYREX® | N/A | per case | |
33950-SC | PYREX® 25 mm Diameter Coarse Porosity Fritted Thimble, 85 mm Long | 1 / Pk | 9 / Cs | PYREX® | N/A | per case |