text.skipToContent text.skipToNavigation

PYREX® Fritted Thimble

E-mail

Designed for use in PYREX brand extractors, where it is desirable to weigh the material extracted or where paper thimbles may be attacked by the chemicals used. For PYREX brand extractors and ­extraction apparatus, see Cat. Nos. 3740 through 3880.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
33950-LC PYREX® 45 mm Diameter Coarse Porosity Fritted Thimble, 130 mm Long   1 / Pk     6 / Cs     PYREX®   $620.33 per case
33950-LEC PYREX® 45 mm Diameter Extra Coarse Porosity Fritted Thimble, 130 mm Long   1 / Pk     1 / Cs     PYREX®   $119.37 per case
33950-MC PYREX® 35 mm Diameter Coarse Porosity Fritted Thimble, 90 mm Long   1 / Pk     6 / Cs     PYREX®   $493.38 per case
33950-MEC PYREX® 35 mm Diameter Extra Coarse Porosity Fritted Thimble, 90 mm Long   1 / Pk     1 / Cs     PYREX®   $93.95 per case
33950-SC PYREX® 25 mm Diameter Coarse Porosity Fritted Thimble, 85 mm Long   1 / Pk     9 / Cs     PYREX®   $661.48 per case