The stopper is made with a closed bottom and is of linear high density polyethylene to conform to stopper dimensions.
For stopper only, see Cat. No. 7624.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
The stopper is made with a closed bottom and is of linear high density polyethylene to conform to stopper dimensions.
For stopper only, see Cat. No. 7624.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Unit Size | |
|---|---|---|---|---|---|---|
| 6404-125 | PYREX® 125 mL Pear-Shaped Squibb Separatory Funnel, PTFE Product Standard Stopcock, Polyethylene Standard Taper Stopper | 1 / Pk | 4 / Cs | PYREX® | per case | |
| 6404-1L | PYREX® 1L Pear-Shaped Squibb Separatory Funnel, PTFE Product Standard Stopcock, Polyethylene Standard Taper Stopper | 1 / Pk | 1 / Cs | PYREX® | per case | |
| 6404-250 | PYREX® 250 mL Pear-Shaped Squibb Separatory Funnel, PTFE Product Standard Stopcock, Polyethylene Standard Taper Stopper | 1 / Pk | 4 / Cs | PYREX® | per case | |
| 6404-2L | PYREX® 2L Pear-Shaped Squibb Separatory Funnel, PTFE Product Standard Stopcock, Polyethylene Standard Taper Stopper | 1 / Pk | 1 / Cs | PYREX® | per case | |
| 6404-500 | PYREX® 500 mL Pear-Shaped Squibb Separatory Funnel, PTFE Product Standard Stopcock, Polyethylene Standard Taper Stopper | 1 / Pk | 4 / Cs | PYREX® | per case | |
| 6404-60 | PYREX® 60 mL Pear-Shaped Squibb Separatory Funnel, PTFE Product Standard Stopcock, Polyethylene Standard Taper Stopper | 1 / Pk | 4 / Cs | PYREX® | per case |