These funnels have a short stem. For use in transferring powders or filling bottles.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
These funnels have a short stem. For use in transferring powders or filling bottles.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Unit Size | |
|---|---|---|---|---|---|---|
| 6220-100 | PYREX® 100 mm Diameter Powder Funnels | 6 / Pk | 24 / Cs | PYREX® | per case | |
| 6220-125 | PYREX® 125 mm Diameter Powder Funnels | 6 / Pk | 12 / Cs | PYREX® | per case | |
| 6220-150 | PYREX® 150 mm Diameter Powder Funnels | 6 / Pk | 12 / Cs | PYREX® | per case | |
| 6220-65 | PYREX® 65 mm Diameter Powder Funnels | 12 / Pk | 24 / Cs | PYREX® | per case | |
| 6220-75 | PYREX® 75 mm Diameter Powder Funnels | 12 / Pk | 24 / Cs | PYREX® | per case |