text.skipToContent text.skipToNavigation

PYREXPLUS® Squibb Pear-shaped Separatory Funnels, Protective Coating, PTFE Product Standard Stopcock, Glass Standard Taper Stopper

E-mail

Features a PVC coating for longer product life and safety. Protective coating helps ­prevent glass from shattering and reduces spills. Autoclavable (121°C) and resistant to thermal shock. It features a PTFE stopcock which reduces freezing problems and grease contamination.

For stopper only, see Cat. No. 7650.

Warning: Do not place over direct heat or flame. Do not heat above 121°C moist heat or 110°C dry heat.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
66402-125 PYREXPLUS® Coated 125 mL Squibb Separatory Funnel, PTFE Product Standard Stopcock, Glass Standard Taper Stopper   1 / Pk     4 / Cs     PYREX®   per case
66402-1L PYREXPLUS® Coated 1L Squibb Separatory Funnel, PTFE Product Standard Stopcock, Glass Standard Taper Stopper   1 / Pk     1 / Cs     PYREX®   per case
66402-250 PYREXPLUS® Coated 250 mL Squibb Separatory Funnel, PTFE Product Standard Stopcock, Glass Standard Taper Stopper   1 / Pk     4 / Cs     PYREX®   per case
66402-2L PYREXPLUS® Coated 2L Squibb Separatory Funnel, PTFE Product Standard Stopcock, Glass Standard Taper Stopper   1 / Pk     1 / Cs     PYREX®   per case
66402-500 PYREXPLUS® Coated 500 mL Squibb Separatory Funnel, PTFE Product Standard Stopcock, Glass Standard Taper Stopper   1 / Pk     4 / Cs     PYREX®   per case