text.skipToContent text.skipToNavigation

PYREX® Glass Pestle Tissue Grinder

E-mail

Designed to handle both initial grinding and final homogenization in the same sequence of oper­ations. The lower conical section is intended primarily for the initial grinding. To assist in this work the clearance between mortar and pestle can be adjusted at will by raising or lowering the pestle. The upper cylindrical section is for the final homogenization.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
7724-1 PYREX® 1 mL Glass Pestle Tissue Grinder   1 / Pk     1 / Cs     PYREX®   per case
7724-15 PYREX® 15 mL Glass Pestle Tissue Grinder   1 / Pk     1 / Cs     PYREX®   per case
7724-3 PYREX® 3 mL Glass Pestle Tissue Grinder   1 / Pk     1 / Cs     PYREX®   per case
7724-5 PYREX® 5 mL Glass Pestle Tissue Grinder   1 / Pk     1 / Cs     PYREX®   per case