These jars are mold-blown with substantial walls for mechanical strength. The open end of the jars is ground flat. These jars can also be used as animal jars. Do not use with heat, pressure, or vacuum applications.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
These jars are mold-blown with substantial walls for mechanical strength. The open end of the jars is ground flat. These jars can also be used as animal jars. Do not use with heat, pressure, or vacuum applications.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Unit Size | ||
|---|---|---|---|---|---|---|---|
| 6942-17L | PYREX® 17L Cylindrical Jar, Plain | 1 / Pk | 1 / Cs | PYREX® | N/A | per case | |
| 6942-27L | PYREX® 26.5L Cylindrical Jar, Plain | 1 / Pk | 1 / Cs | PYREX® | N/A | per case | |
| 6942-32L | PYREX® 32L Cylindrical Jar, Plain | 1 / Pk | 1 / Cs | PYREX® | N/A | per case | |
| 6942-7L | PYREX® 7.5L Cylindrical Jar, Plain | 1 / Pk | 4 / Cs | PYREX® | N/A | per case | |
| 6942-9L | PYREX® 9.5L Cylindrical Jar, Plain | 1 / Pk | 1 / Cs | PYREX® | N/A | per case |