These volumetric pipets are manufactured to Class A capacity tolerances as indicated by ASTM E-969. Sizes 1 mL through 10 mL are color-coded.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
These volumetric pipets are manufactured to Class A capacity tolerances as indicated by ASTM E-969. Sizes 1 mL through 10 mL are color-coded.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Unit Size | |
|---|---|---|---|---|---|---|
| 70710-1 | PYREX® VISTA™ 1 mL Volumetric Pipets, Reusable, Class A, Color-Coded, Colored Markings | 12 / Pk | 12 / Cs | PYREX® | per case | |
| 70710-10 | PYREX® VISTA™ 10 mL Volumetric Pipets, Reusable, Class A, Color-Coded, Colored Markings | 12 / Pk | 12 / Cs | PYREX® | per case | |
| 70710-5 | PYREX® VISTA™ 5 mL Volumetric Pipets, Reusable, Class A, Color-Coded, Colored Markings | 12 / Pk | 12 / Cs | PYREX® | per case |