text.skipToContent text.skipToNavigation

PYREX® Kuderna-Danish Concentrator Apparatus, Standard Taper Joints, Complete

E-mail

The complete apparatus consists of a 3-Ball Snyder column (with standard taper 24/40 joints), a flask (with standard taper 24/40 tops and standard taper 19/22 lower joint), and a graduated tube (with standard taper 19/22 joints). If further con­centration is desired, select a 2-Ball column (Cat. No. 2158-2CO) and combine with the Kuderna-Danish tube of your choice. The 250 mL and 500 mL completes include a 10 mL tube. The 1000 mL complete includes a 25 mL tube.

  • Cat. No. 2158-250 includes a pair of stainless steel springs.
  • Cat. No. 2158-500 includes springs and two sizes of Keck clamps.
  • Cat. No. 2158-1L includes a pair of stainless steel springs.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
2158-250 PYREX® Kuderna-Danish Concentrator Apparatus with Hooks   1 / Pk     1 / Cs     PYREX®   N/A per case
2158-500 PYREX® 500 mL Kuderna-Danish Concentrator Apparatus with Hooks   1 / Pk     1 / Cs     PYREX®   N/A per case