These PYREX replacement tubes fit the Kuderna Danish Apparatus and have an outer 19/22 Standard Taper joint. The tube graduations go from 0 to 2mL in 0.1mL increments and from 3mL on in 1.0mL increments.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
These PYREX replacement tubes fit the Kuderna Danish Apparatus and have an outer 19/22 Standard Taper joint. The tube graduations go from 0 to 2mL in 0.1mL increments and from 3mL on in 1.0mL increments.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
---|---|---|---|---|---|---|---|
2157-10TO | PYREX® 10 mL Replacement Tube for Kuderna-Danish Apparatus | 1 / Pk | 6 / Cs | PYREX® | N/A | per case |