This is a PYREX replacement Allihn condenser with a inner Standard Taper joint on the bottom for the Cat. No. 3840 extractor system. The tubulation O.D. on the condenser is 10mm.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
This is a PYREX replacement Allihn condenser with a inner Standard Taper joint on the bottom for the Cat. No. 3840 extractor system. The tubulation O.D. on the condenser is 10mm.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Unit Size | |
|---|---|---|---|---|---|---|
| 3840-LCO | PYREX® Replacement Allihn Condenser for the 500 mL Extractor System | 1 / Pk | 1 / Cs | PYREX® | per case | |
| 3840-MCO | PYREX® Replacement Allihn Condenser for the 250 mL Extractor System | 1 / Pk | 1 / Cs | PYREX® | per case | |
| 3840-SCO | PYREX® Replacement Allihn Condenser for the 125 mL Extractor System | 1 / Pk | 1 / Cs | PYREX® | per case | |
| 3840-XLCO | PYREX® Replacement Allihn Condenser for the 1L Extractor System | 1 / Pk | 1 / Cs | PYREX® | per case |