text.skipToContent text.skipToNavigation

PYREX® Standard Taper Stopper, HDPE Polyethylene, Improved Form

E-mail

These blue and white stoppers are made with closed bottoms, of linear high-density polyethylene to conform to standard taper stopper dimensions. The three unit rings on the base provide an efficient seal. The improved design fully protects the neck in the event of accidental tipping. These stoppers may be used in place of the conventional standard taper flask stoppers.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
7624-13 PYREX® No. 13 Polyethylene Standard Taper Stoppers   6 / Pk     6 / Cs     PYREX®   per case
7624-16 PYREX® No. 16 Polyethylene Standard Taper Stoppers   6 / Pk     6 / Cs     PYREX®   per case
7624-19 PYREX® No. 19 Polyethylene Standard Taper Stoppers   6 / Pk     6 / Cs     PYREX®   per case
7624-22 PYREX® No. 22 Polyethylene Standard Taper Stoppers   6 / Pk     6 / Cs     PYREX®   per case
7624-27 PYREX® No. 27 Polyethylene Standard Taper Stoppers   6 / Pk     6 / Cs     PYREX®   per case
7624-32 PYREX® No. 32 Polyethylene Standard Taper Stoppers   6 / Pk     6 / Cs     PYREX®   per case
7624-38 PYREX® No. 38 Polyethylene Standard Taper Stoppers   6 / Pk     6 / Cs     PYREX®   per case
7624-8 PYREX® No. 8 Polyethylene Standard Taper Stoppers   6 / Pk     6 / Cs     PYREX®   per case
7624-9 PYREX® No. 9 Polyethylene Standard Taper Stoppers   6 / Pk     6 / Cs     PYREX®   per case