text.skipToContent text.skipToNavigation

Axygen® HybridRack™ Pipet Tip System

E-mail

The Axygen HybridRack System combines sustainability and functionality to create a new, ecofriendly pipet tip product that is backed by Corning’s quality and value.

  • The HybridRack System removes approximately 70% of the plastic compared to traditional plastic pipet tip racks.
  • The plastic deck combined with the paperboard base provides a stable pipetting platform. The HybridRack is designed for end users to pipet directly from it, even when using a multi-channel instrument.
  • The paperboard base can be easily recycled through most local curbside recycling programs.
  • All HybridRack part numbers are provided sterile. Filtered, Maxymum Recovery, and non-filtered configurations are available.
  • The HybridRack System is manufactured in the USA at an ISO 13485, ISO 14001, and EnergyStar registered facility.
  • The pipet tips included in the HybridRack offering are the same tips as the Axygen MultiRack product line.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
ER-1000XT-R-S Axygen® HybridRack™ Pipet Tip, 1000 µL, Extended Length, Racked, Sterile   960 / Pk     4800 / Cs     Axygen®   per case
Contact Customer Service
ERF-1000XT-L-R-S Axygen® HybridRack™ Pipet Tip, 1000 µL, Extended Length, Filtered, Maxymum Recovery Surface, Racked, Sterile   960 / Pk     4800 / Cs     Axygen®   per case
Contact Customer Service
ERF-1000XT-R-S Axygen® HybridRack™ Pipet Tip, 1000 µL, Extended Length, Filtered, Racked, Sterile   960 / Pk     4800 / Cs     Axygen®   per case