Corning® CoolCell® LX, Cell Freezing Container, for 12 x 1 mL or 2 mL Cryogenic Vials, Orange
Product Number432003
Corning CoolCell LX, in combination with a -80°C freezer, will provide alcohol-free freezing at the rate of -1°C/minute that is ideal for cryopreservation of most cells and cell lines. Using a combination of uniform-density cross-linked polyethylene foam, a solid state core, and radial vial symmetry, freezing profiles are consistent and reproducible. The foam is non-absorbent and will impose negligible change in the freezer environment; thereby protecting nearby frozen samples. The low heat content also ensures that CoolCell LX containers will rapidly return to room temperature when removed from freezer.
- For 12 standard 1.0 mL to 2.0 mL cryogenic vials.
- Radially symmetric for uniform vial freezing.
- Numbered wells for easy sample identification.
- Beveled lid for secure gripping and easy opening.
- Exposed vial tops when lid is open for quick, organized removal of frozen samples.
$261.84 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 432003 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Application | Diagnostics |
Specifications Documents
Compatible Accessories
Corning® CoolCell® 2 mL Filler Vials for Use with CoolCell LX and CoolCell FTS30 Containers
432076In Stock
$36.94 per case