Corning® PureCoat™ 羧基表面处理100 mm培养皿,10/包,10/箱
Product Number354784
This item will be discontinued when inventory reaches 0. Suggested Replacement: 354721.
Corning® PureCoat™ 表面是一种新型的化学成分确定的无动物源性细胞培养表面,可改善细胞性能。专有的薄膜包被技术可生成均匀的功能化表面,为细胞培养应用提供高度可控的环境。
特性
产品规格
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 354784 |
| 数量/包 | 10 /包 |
| 数量/箱 | 10 /箱 |
| 品牌 | Corning® |
| 细胞生长面积 | 58.1 cm² |
| 储存 | Room Temperature |
| 表面包被 | 羧基 |
Specifications Documents