PYREX® VISTA™ 9 mL Test Tubes, 13x100 mm
Product Number70800-13
These PYREX® VISTA™ 9 mL test tubes are well annealed, resistant to heat and chemically stable. These 13x100mm tubes have a blue marking spot. Beaded rims are fire-polished.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Fr. 75.34 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 70800-13 |
| Qty./Pk | 50 / Pk |
| Qty./Cs | 200 / Cs |
| Brand | PYREX® |
| Tube Style | Test |
| Bottom Style | Round |
| Top Style | Beaded rim |
| Cap Style | No cap |
| Graduations | No |
| Capacity | 9 mL (approx.) |
| Feature | Reusable |
| Sterile | No |
| O.D. | 13 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.29525069
- Quality Certificate - Lot No.17425059
- Quality Certificate - Lot No.12725266
- Quality Certificate - Lot No.01725062
- Quality Certificate - Lot No.22224052
- Quality Certificate - Lot No.20424042
- Quality Certificate - Lot No.28223039
- Quality Certificate - Lot No.20223035
- Quality Certificate - Lot No.32122041
- Quality Certificate - Lot No.22222046
- Quality Certificate - Lot No.09722047
- Quality Certificate - Lot No.23521061
- Quality Certificate - Lot No.10420013
- Quality Certificate - Lot No.25619016
- Quality Certificate - Lot No.22619001
- Quality Certificate - Lot No.00819103
- Quality Certificate - Lot No.33218021
- Quality Certificate - Lot No.27418055
- Quality Certificate - Lot No.22118018
- Quality Certificate - Lot No.16318063
- Quality Certificate - Lot No.34617001
- Quality Certificate - Lot No.18217014
- Quality Certificate - Lot No.12517032
- Quality Certificate - Lot No.06617069
- Quality Certificate - Lot No.01317050
- Quality Certificate - Lot No.34816030
- Quality Certificate - Lot No.33016030
- Quality Certificate - Lot No.27516003
- Quality Certificate - Lot No.27216032
- Quality Certificate - Lot No.20216041