text.skipToContent text.skipToNavigation

Corning® 1-30 µL Filtered IsoTip™ Universal Fit Racked Pipet Tips (Fits All Popular Research-Grade Pipettors), Natural, Sterile, 10 Racks/Case, 960 Tips/Case

Product Number4821

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


Corning® filtered polypropylene IsoTip™ pipet tips feature an inert, hydrophobic bonded-fiber barrier that prevents aerosolized contaminants from coming in contact with air displacement pipettors. Please check our Technical Information Listing on our Pipet Tip Compatibility Guide for additional pipet tip fit information.

  • Ideal for applications where avoidance of cross contamination is critical, such as DNA amplification and radioisotope handling.
  • Graduated at the 10, 50 and 100 µL volumes
  • Exceptional durability - all Corning® tip racks stand up to the demands of use with multichannel pipettors and withstand repeated autoclaving cycles
  • Sterile and RNase-/ DNase-free and nonpyrogenic.


One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


€ 142.58 per case

Out of Stock

Details
Product Number   4821
Qty./Pk   96 / Pk  
Qty./Cs   960 / Cs  
Brand   Corning®  
Tip Format   96 Tips/Rack  
Capacity   30 µL  
Volume Range   1 - 30 µL  
Filter   Yes  
Sterile   Yes  
Autoclavable   No  
Color   Natural  
Feature   Disposable  
Specifications Documents