
Corning® 150 mL Easy Grip Polystyrene Storage Bottles with Dip Tube, with 0.2 µm PTFE Filter, MPC
产品编号11651


Corning polystyrene Storage Bottles are now available as closed system solutions. They are sterile and arrive individually double-bagged and preassembled. The preassembled transfer caps have two ports. One port ends in a 0.2 µm filter, and the other port is chemically resistant, heat sealable flexible tubing, ending in a Male MPC. The dip tube reaches all the way to the bottom of the flask for easy aseptic transfer of your liquid handling processes.
- Made from optically clear polystyrene
- Sterilized to SAL 10⁻⁶

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
产品编号 | 11651 |
数量/包 | 1 /包 |
数量/箱 | 8 /箱 |
品牌 | Corning® |
容量 | 150 mL |
顶部式样 | 带螺纹 |
盖材料 | 高密度聚乙烯 |
盖直径 | 45 mm |
盖颜色 | 橙色 |
无菌 | 是 |
导管连接 | MPC公接头 |
产品规格文件
可用的证书
- 质量证书 – 批号 18524003
- 质量证书 – 批号 15624007
- 质量证书 – 批号 28223059
- 质量证书 – 批号 24923005
- 质量证书 – 批号 22623043
- 质量证书 – 批号 34822002
- 质量证书 – 批号 32022014
- 质量证书 – 批号 22422017
- 质量证书 – 批号 09221011
- 质量证书 – 批号 07621008
- 质量证书 – 批号 02921064
- 质量证书 – 批号 30920032
- 质量证书 – 批号 26220017
- 质量证书 – 批号 19120016
- 质量证书 – 批号 06620024
- 质量证书 – 批号 02420016
- 质量证书 – 批号 31119031
- 质量证书 – 批号 25919017
- 质量证书 – 批号 22719012
- 质量证书 – 批号 13018019
- 质量证书 – 批号 12218041
- 质量证书 – 批号 07518023
- 质量证书 – 批号 03618039
- 质量证书 – 批号 24917027
- 质量证书 – 批号 07816038
- 质量证书 – 批号 26013009
- 质量证书 – 批号 Generic