text.skipToContent text.skipToNavigation

Corning® LSE™ Benchtop Shaking Incubator

电子邮件

Truly a benchtop style, the lid on the Corning benchtop shaking incubator has a low pivot point which provides a space-saving size sure to fit on the lab bench and under shelves. Each unit includes a software package, which provides the option of saving data to an external computer or monitoring rpm and temperature throughout runs. The maximum capacity is 4 x 1L flasks.


产品

产品编号 产品名称 数量/包 数量/箱 品牌 规格 规格
6790 Corning® LSE™ Benchtop Shaking Incubator with Platform, 120V   1 /包     1 /箱     Corning®   N/A per case
6791 Corning® LSE™ Benchtop Shaking Incubator with Platform, 230V (EU Plug)   1 /包     1 /箱     Corning®   N/A per case