
Falcon® 细胞培养小室,适用于6孔板,1.0 µm透明PET膜,无菌,1/包,48/箱
Product Number353102

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

354567的推荐替代产品。
应用
- 通用膜
- 活细胞的生长和观察
- 大多数分子的转运、分泌和扩散,进出和穿过细胞单层
- 免疫细胞化学染色
- 生物药效率分析
特性
- 一般而言,这是可阻止细胞穿过膜的最大孔径
- 建议的孔中培养基体积为 2.7-3.2 mL 建议的小室中培养基体积为 1.5-2.5 mL

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 353102 |
数量/包 | 1 /包 |
数量/箱 | 48 /箱 |
品牌 | Falcon® |
平板规格 | 6孔 |
细胞生长面积 | 4.2 cm² |
表面处理 | 经TC处理 |
无菌 | 是 |
膜材料 | 聚对苯二甲酸乙二醇酯 (PET) |
膜孔径 | 1 µm |
标称孔密度 | 1.6 x 10⁶ pores per cm² |
膜直径 | 23.1 mm |
储存 | Room temperature Room temperature |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.9295014
- Quality Certificate - Lot No.9218007
- Quality Certificate - Lot No.9165002
- Quality Certificate - Lot No.9051005
- Quality Certificate - Lot No.8351024
- Quality Certificate - Lot No.8291016
- Quality Certificate - Lot No.8229007
- Quality Certificate - Lot No.8169034
- Quality Certificate - Lot No.8043016
- Quality Certificate - Lot No.7302041
- Quality Certificate - Lot No.7233010
- Quality Certificate - Lot No.7169009
- Quality Certificate - Lot No.7096003
- Quality Certificate - Lot No.7039020
- Quality Certificate - Lot No.6347034
- Quality Certificate - Lot No.6290088
- Quality Certificate - Lot No.6234044
- Quality Certificate - Lot No.6178084
- Quality Certificate - Lot No.6108126
- Quality Certificate - Lot No.6049001
- Quality Certificate - Lot No.5363223
- Quality Certificate - Lot No.5277049
- Quality Certificate - Lot No.5209017
- Quality Certificate - Lot No.5165061
- Quality Certificate - Lot No.5102072
- Quality Certificate - Lot No.5075015
- Quality Certificate - Lot No.5039079
- Quality Certificate - Lot No.4350047
- Quality Certificate - Lot No.4350046
- Quality Certificate - Lot No.4285059