text.skipToContent text.skipToNavigation

Falcon® 14 mL 聚苯乙烯圆底管,带按扣盖,无菌,25/包,500/箱

Product Number352057

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


Falcon® 14 mL圆底聚苯乙烯管,带按扣盖,无菌,25/包,500/箱,额定RCF为1,400xg。这种无菌试管配有聚乙烯双位置 (透气和全封闭) 按扣盖,以25支/包、500支/箱的包装方式出售。不含RNase/DNase。

  • 在实验方案中广泛使用和引用
  • 双位置按扣盖可防止样本损失且易于操作
  • 无菌,无热原检测结果低于0.1 EU/mL


  • 生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。


    ¥900.00 per case

    Details
    Product Number   352057
    数量/包   25 /包  
    数量/箱   500 /箱  
    品牌   Falcon®  
    管子式样   测试  
    盖颜色   本色  
    刻度   没有  
    Capacity   14 mL  
    Sterile   Yes  
    O.D.   17 mm  
    Product Material   Polystyrene  
    Application   Diagnostics  
    Specifications Documents