产品编号 | 产品名称 | Qty./Pk | Qty./Cs | Brand | 规格 | ||
---|---|---|---|---|---|---|---|
P-2ML-SQ-C | Axygen® 96-well Clear Round Bottom 2.2 mL Polypropylene Deep Well Plate, 5 per Pack, Nonsterile | 5 / Pk | 25 / Cs | Axygen® | N/A | per case | |
P-2ML-SQ-C-S | Axygen® 96-well Clear Round Bottom 2.2 mL Polypropylene Deep Well Plate, 5 per Pack, Sterile | 5 / Pk | 25 / Cs | Axygen® | N/A | per case | |
P-384-120SQ-C | Axygen® 384-well Clear V-Bottom 120 µL Polypropylene Deep Well Not Treated Plate, 5 per Pack, Nonsterile | 5 / Pk | 50 / Cs | Axygen® | N/A | per case | |
P-384-120SQ-C-S | Axygen® 384-well Clear V-Bottom 120 µL Polypropylene Deep Well Not Treated Plate, 5 per Pack, Sterile | 5 / Pk | 50 / Cs | Axygen® | N/A | per case | |
P-384-240SQ-C | Axygen® 384-well Clear V-Bottom 240 µL Polypropylene Deep Well Not Treated Plate, 5 per Pack, Nonsterile | 5 / Pk | 50 / Cs | Axygen® | N/A | per case | |
P-384-240SQ-C-S | Axygen® 384-well Clear V-Bottom 240 µL Polypropylene Deep Well Not Treated Plate, 5 per Pack, Sterile | 5 / Pk | 50 / Cs | Axygen® | N/A | per case | |
P-5ML-48-C | Axygen® 48-well Clear V-Bottom 5 mL Polypropylene Rectangular Well Deep Well Plate, 5 per Pack, Nonsterile | 5 / Pk | 25 / Cs | Axygen® | N/A | per case | |
P-5ML-48-C-S | Axygen® 48-well Clear V-Bottom 5 mL Polypropylene Rectangular Well Deep Well Plate, 5 per Pack, Sterile | 5 / Pk | 25 / Cs | Axygen® | N/A | per case | |
P-96-450R-C | Axygen® 96-well Clear Round Bottom 550 µL Polypropylene Deep Well Plate, 10 per Pack, Nonsterile | 10 / Pk | 50 / Cs | Axygen® | N/A | per case | |
P-96-450R-C-S | Axygen® 96-well Clear Round Bottom 550 µL Polypropylene Deep Well Plate, 10 per Pack, Sterile | 10 / Pk | 50 / Cs | Axygen® | N/A | per case | |
P-96-450V-C | Axygen® 96-well Clear V-Bottom 500 µL Polypropylene Deep Well Plate, 10 per Pack, Nonsterile | 10 / Pk | 50 / Cs | Axygen® | N/A | per case | |
P-96-450V-C-S | Axygen® 96-well Clear V-Bottom 500 µL Polypropylene Deep Well Plate, 10 per Pack, Sterile | 10 / Pk | 50 / Cs | Axygen® | N/A | per case | |
P-DW-10ML-24-C | Axygen® 24孔透明V形底10 mL聚丙烯长方形孔深孔板,5/包,非灭菌 | N/A | per case | ||||
P-DW-10ML-24-C-S | Axygen® 24孔透明V形底10 mL聚丙烯长方形孔深孔板,5/包,无菌 | N/A | per case | ||||
P-DW-11-C | Axygen® 96孔透明圆底1.1 mL聚丙烯深孔板,5/包,非灭菌 | N/A | per case | ||||
P-DW-11-C-S | Axygen® 96孔透明圆底1.1 mL聚丙烯深孔板,5/包,无菌 | N/A | per case | ||||
P-DW-12-HC | Axygen® 1.2 ml 96孔深孔板,高透明度,非灭菌,5/50 | N/A | per case | ||||
P-DW-12-HC-S | Axygen® 1.2 ml 96孔深孔板,高透明度,预先灭菌,5/50 | N/A | per case | ||||
P-DW-20-C | Axygen® 96孔透明圆底2 mL聚丙烯深孔板,5/包,非灭菌 | N/A | per case | ||||
P-DW-20-C-S | Axygen® 96孔透明圆底2 mL聚丙烯深孔板,5/包,无菌 | N/A | per case | ||||
P-DW-20-C-S-IND | Axygen® 96孔透明圆底2 mL聚丙烯深孔板,1/包,无菌,独立包装 | N/A | per case | ||||
P-DW-500-C | Axygen® 96孔透明V形底600 µL聚丙烯深孔板,5/包,非灭菌 | N/A | per case |