- 四种规格:150 mL、250 mL、500 mL和1L,瓶颈尺寸为45 mm。
- 漏斗采用低液体滞留设计。
- 过滤器漏斗上有印刷标记,便于识别产品。
- 倾斜的软管接头更易于连接真空管路。
- 接液瓶侧壁为易握式,便于操作。
- 可提供额外的塑料储液瓶。
- 预过滤器需单独订购。
- 独立包装。
- 无菌。
- 无热原。
- 接液瓶盖无菌,采用独立包装。
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Product Number | Product Name | 数量/包 | 数量/箱 | 品牌 | Unit Size | |
---|---|---|---|---|---|---|
430515 | Corning® 1000 mL真空过滤器/储液瓶系统,0.2 µm孔径54.5cm²尼龙滤膜,无菌,12/箱 | 1 /包 | 12 /箱 | Corning® | per case | |
430771 | Corning® 250 mL真空过滤器/储液瓶系统,0.2 µm孔径19.6cm² NY滤膜,无菌,12/箱 | 1 /包 | 12 /箱 | Corning® | per case | |
430773 | Corning® 500 mL真空过滤器/储液瓶系统,0.2 µm孔径33.2cm²尼龙滤膜,无菌,12/箱 | 1 /包 | 12 /箱 | Corning® | per case |