text.skipToContent text.skipToNavigation

真空过滤系统

E-mail

  • 四种规格:150 mL、250 mL、500 mL和1L,瓶颈尺寸为45 mm。
  • 漏斗采用低液体滞留设计。
  • 过滤器漏斗上有印刷标记,便于识别产品。
  • 倾斜的软管接头更易于连接真空管路。
  • 接液瓶侧壁为易握式,便于操作。
  • 可提供额外的塑料储液瓶。
  • 预过滤器需单独订购。
  • 独立包装。
  • 无菌。
  • 无热原。
  • 接液瓶盖无菌,采用独立包装。


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
430186 Corning® 1000 mL Vacuum Filter/Storage Bottle System, 0.22 µm Pore 54.5cm² CN Membrane, Sterile, 12/Case   1 / Pk     12 / Cs     Corning®   N/A per case
430515 Corning® 1000 mL Vacuum Filter/Storage Bottle System, 0.2 µm Pore 54.5cm² Nylon Membrane, Sterile, 12/Case   1 / Pk     12 / Cs     Corning®   N/A per case
430516 Corning® 1000 mL Vacuum Filter/Storage Bottle System, 0.45 µm Pore 54.5cm² CA Membrane, Sterile, 12/Case   1 / Pk     12 / Cs     Corning®   N/A per case
430517 Corning® 1000 mL Vacuum Filter/Storage Bottle System, 0.22 µm Pore 54.5cm² CA Membrane, Sterile, 12/Case   1 / Pk     12 / Cs     Corning®   N/A per case
430756 Corning® 250 mL Vacuum Filter/Storage Bottle System, 0.22 µm Pore 19.6cm² CN Membrane, Sterile, 12/Case   1 / Pk     12 / Cs     Corning®   N/A per case
430758 Corning® 500 mL Vacuum Filter/Storage Bottle System, 0.22 µm Pore 33.2cm² CN Membrane, Sterile, 12/Case   1 / Pk     12 / Cs     Corning®   N/A per case
430767 Corning® 250 mL Vacuum Filter/Storage Bottle System, 0.22 µm Pore 19.6cm² CA Membrane, Sterile, 12/Case   1 / Pk     12 / Cs     Corning®   N/A per case
430768 Corning® 250 mL Vacuum Filter/Storage Bottle System, 0.45 µm Pore 19.6cm² CA Membrane, Sterile, 12/Case   1 / Pk     12 / Cs     Corning®   N/A per case
430769 Corning® 500 mL Vacuum Filter/Storage Bottle System, 0.22 µm Pore 33.2cm² CA Membrane, Sterile, 12/Case   1 / Pk     12 / Cs     Corning®   N/A per case
430770 Corning® 500 mL Vacuum Filter/Storage Bottle System, 0.45 µm Pore 33.2cm² CA Membrane, Sterile, 12/Case   1 / Pk     12 / Cs     Corning®   N/A per case
430771 Corning® 250 mL Vacuum Filter/Storage Bottle System, 0.2 µm Pore 19.6cm² NY Membrane, Sterile, 12/Case   1 / Pk     12 / Cs     Corning®   N/A per case
430773 Corning® 500 mL Vacuum Filter/Storage Bottle System, 0.2 µm Pore 33.2cm² Nylon Membrane, Sterile, 12/Case   1 / Pk     12 / Cs     Corning®   N/A per case
431096 Corning® 250 mL Vacuum Filter/Storage Bottle System, 0.22 µm Pore 19.6cm² PES Membrane, Sterile, 12/Case   1 / Pk     12 / Cs     Corning®   N/A per case
431097 Corning® 500 mL Vacuum Filter/Storage Bottle System, 0.22 µm Pore 33.2cm² PES Membrane, Sterile, 12/Case   1 / Pk     12 / Cs     Corning®   N/A per case
431098 Corning® 1000 mL Vacuum Filter/Storage Bottle System, 0.22 µm Pore 54.5cm² PES Membrane, Sterile, 12/Case   1 / Pk     12 / Cs     Corning®   N/A per case
431153 Corning® 150 mL Vacuum Filter/Storage Bottle System, 0.22 µm Pore 13.6cm² PES Membrane, Sterile, 12/Case   1 / Pk     12 / Cs     Corning®   N/A per case
431154 Corning® 150 mL Vacuum Filter/Storage Bottle System, 0.22 µm Pore 13.6cm² CA Membrane, Sterile, 12/Case   1 / Pk     12 / Cs     Corning®   N/A per case
431155 Corning® 150 mL真空过滤器/储液瓶系统,0.45 µm孔径13.6cm² CA滤膜,无菌,12/箱 N/A per case
431205 Corning® 1000 mL Vacuum Filter/Storage Bottle System, 0.22 µm Pore 54.5cm² CA Membrane, Sterile, 12/Case   1 / Pk     12 / Cs     Corning®   N/A per case
431206 Corning® 1000 mL真空过滤器/储液瓶系统,0.45 µm孔径54.5cm² CA滤膜,无菌,12/箱 N/A per case
431474 Corning® 1000 mL真空过滤器/储液瓶系统,0.1 µm孔径54.5cm² PES滤膜,无菌,12/箱 N/A per case
431475 Corning® 500 mL真空过滤器/储液瓶系统,0.1 µm孔径33.2cm² PES滤膜,无菌,12/箱 N/A per case