text.skipToContent text.skipToNavigation

Corning® 150 mL易握式聚苯乙烯储液瓶,带汲取管和0.2 µm MLL/FLL滤芯,MLL

Product Number11650

E-mail

康宁聚苯乙烯储液瓶目前可作为封闭系统提供。其为预先组装的无菌产品,采用独立双套袋包装。预先组装的转移盖上有两个端口。一个端口接0.2 µm滤芯,另一个端口接耐化学腐蚀性可热封软管,末端有公鲁尔接头。汲取管一直延伸到培养瓶底部,便于实现无菌移液。

  • 由光学透明聚苯乙烯制成
  • 已灭菌,SAL达到10⁻⁶

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。


Details
Product Number   11650
Qty./Pk   1 / Pk  
Qty./Cs   8 / Cs  
Brand   Corning®  
Capacity   150 mL  
Top Style   Threaded  
Cap Material   High density polyethylene  
Cap Diameter   45 mm  
Cap Color   Orange  
Sterile   Yes  
Tubing Connection   Male Luer lock  
Specifications Documents