Corning® Tank Liner 1090L
产品编号91-300-80
This 1090L single-use tank liner is designed to eliminate cross contamination and the need to clean and validate tanks, while extending reusable tank life. Each bag is irradiated and individually packed to ensure sterility. The 91-300-80 tank liner is ideal for biopharmaceutical applications.
Corning's portfolio of irradiated tank liners are designed to fit cylindrical tanks. Tank liners are manufactured with low-density polyethylene (ULDPE) and are available in a range of sizes.
Features and Benefits
- Gamma irradiated, individually packaged
- Free of animal-derived components
- Eliminate costs associated with the cleaning and validation of tanks
- Decrease labor costs and increase turnaround time
- Eliminate the risks associated with cross contamination
- Help extend the life of reusable tanks, resulting in lower capital expenditures
- Wide variety of sizes available
Corning media certificates are available on our Resource Library.
已添加至购物车
详情
| 产品编号 | 91-300-80 |
| 数量/包 | 1 /包 |
| 数量/箱 | 10 /箱 |
| 品牌 | Corning® |
产品规格文件
可用的证书
- 质量证书 – 批号 9AY3F-0000
- 质量证书 – 批号 9AXMV-0000
- 质量证书 – 批号 9AXFS-0000
- 质量证书 – 批号 9AU88-0000
- 质量证书 – 批号 9ASGU-0000
- 质量证书 – 批号 9ABMZ-0000
- 质量证书 – 批号 9A3NN-0000
- 质量证书 – 批号 9A1MG-0000
- 质量证书 – 批号 99KLE-0000
- 质量证书 – 批号 99E0V-0000
- 质量证书 – 批号 994Z0-0000
- 质量证书 – 批号 98U5U-0000
- 质量证书 – 批号 98QCH-0000
- 质量证书 – 批号 98GA2-0000
- 质量证书 – 批号 98BW5-0000
- 质量证书 – 批号 97AUR-0000
- 质量证书 – 批号 95812-0000
- 质量证书 – 批号 95251-0000
- 质量证书 – 批号 68271-0000
- 质量证书 – 批号 64920-0000
- 质量证书 – 批号 62130-0000
- 质量证书 – 批号 55805-0000
- 质量证书 – 批号 52887-0000