Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 12 mm Transwell® with 3.0 µm Pore Polyester Membrane Insert, Sterile
Product Number3462
- Treated for optimal cell attachment
- Packaged 12 inserts in a 12 well plate, 4 plates per case
- Excellent visibility under phase contrast microscopy
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 3462 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 48 / Cs |
| Brand | Corning® |
| Plate Format | 12-well |
| Plate Color | Clear |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Shape | Round |
| Cell Growth Area | 1.12 cm² |
| Recommended Medium Well Volume | 1.5 mL |
| Recommended Medium Insert Volume | 0.5 mL |
| Surface Treatment | TC-Treated |
| Sterile | Yes |
| Membrane Material | Polyethylene terephthalate (PET) |
| Membrane Pore Size | 3 µm |
| Nominal Pore Density | 2x10⁶ pores per cm² |
| Membrane Diameter | 12 mm |
| Lids Included | Yes |
Specifications Documents
Compatible Accessories
Costar® 12-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile
3513
N/A
per case
Corning® 96-well Half Area Black Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
3694Less than 10 in Stock
N/A
per case
Available Certificates
- Quality Certificate - Lot No.28625068
- Quality Certificate - Lot No.14125036
- Quality Certificate - Lot No.01625049
- Quality Certificate - Lot No.35324006
- Quality Certificate - Lot No.26724043
- Quality Certificate - Lot No.29323047
- Quality Certificate - Lot No.26923036
- Quality Certificate - Lot No.23023030
- Quality Certificate - Lot No.23023029
- Quality Certificate - Lot No.13123036
- Quality Certificate - Lot No.04822030
- Quality Certificate - Lot No.04622049
- Quality Certificate - Lot No.04222065
- Quality Certificate - Lot No.01022031
- Quality Certificate - Lot No.20121046
- Quality Certificate - Lot No.11921023
- Quality Certificate - Lot No.11621041
- Quality Certificate - Lot No.08421056
- Quality Certificate - Lot No.08321045
- Quality Certificate - Lot No.08221046
- Quality Certificate - Lot No.08121061
- Quality Certificate - Lot No.07721067
- Quality Certificate - Lot No.07721043
- Quality Certificate - Lot No.14919057
- Quality Certificate - Lot No.31918028
- Quality Certificate - Lot No.20518042
- Quality Certificate - Lot No.20418050
- Quality Certificate - Lot No.20418008
- Quality Certificate - Lot No.13418038
- Quality Certificate - Lot No.05118011