text.skipToContent text.skipToNavigation

Corning® CellBIND® 6孔透明多孔板,平底,带盖,无菌

Product Number3335

E-mail
  • 每孔生长面积为9.5cm²
  • 平底
  • 带凝结环的单向板盖,有助于减少污染
  • 独立的字母数字编码便于区分孔
  • 统一尺寸,便于堆放
  • 经过Corning® CellBIND® 表面处理,可达到最佳的细胞粘附性能
  • 经过γ-辐照灭菌
  • 经认证无热原

Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

Learn More

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。


You might also be interested in
Corning® 表面处理培养皿
Falcon® Cell Culture Dishes
Corning® 96-well Clear Polystyrene Microplates
Falcon® Plates
Details
Product Number   3335
数量/包   5 /包  
数量/箱   50 /箱  
品牌   Corning®  
平板规格   6孔  
平板特性   标准  
平板颜色   透明  
孔底   扁平  
孔容积   16.8 mL  
细胞生长面积   9.5 cm² (近似值)  
建议中等孔容积   1.9 - 2.9 mL  
无菌   是  
含盖   是  
Specifications Documents