text.skipToContent text.skipToNavigation

Corning® CellBIND® 24-well Clear Multiple Well Plates, Flat Bottom, with Lid, Sterile

Product Number3337

E-mail
  • 1.9cm² growth area per well
  • Flat bottoms
  • Nonreversible lids with condensation rings to reduce contamination
  • Individual alphanumerical codes for well identification
  • Uniform footprint for ease in stacking
  • Corning® CellBIND® surface treated for optimal cell attachment
  • Sterilized by gamma irradiation
  • Nonpyrogenic

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


2 430,44 kr per case

You might also be interested in
Corning® Treated Culture Dishes
Falcon® Cell Culture Dishes
Corning® 96-well Clear Polystyrene Microplates
Falcon® Plates
Details
Product Number   3337
Qty./Pk   5 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Plate Format   24-well  
Plate Feature   Standard  
Plate Color   Clear  
Well Bottom   Flat  
Well Volume   3.4 mL  
Cell Growth Area   1.9 cm² (approx.)  
Recommended Medium Well Volume   0.38 - 0.57 mL  
Sterile   Yes  
Lids Included   Yes  
Specifications Documents