Axygen® MultiRack Pipet Tip, 10 µL, Extended Length, Racked
Product NumberMR-10XT-R


Axygen® MultiRack Tips are supplied in convenient hinged racks that help reduce airborne contamination of the tips during use. Each rack is individually sealed. The high-quality polypropylene racks are reusable and fully autoclavable. They can be refilled with Axygen® MultiRack Reload Systems to save both money and plastic. Sturdy racks resist accidental tipping, and the easy-close lid lock prevents tips falling while closed. The transparent rack and color-coded decks allow easy size identification.
$292.36 per case
Added to Your Shopping Cart
Details
Product Number | MR-10XT-R |
Qty./Pk | 960 / Pk |
Qty./Cs | 4800 / Cs |
Brand | Axygen® |
Packaging Format | 960 Tips/Pk, 5 Packs/Cs |
Tip Format | 96 Tips/Rack |
Capacity | 10 µL |
Maximum Volume Capacity | 10 µL |
Volume Range | 0.1 - 10 µL |
Filter | No |
无菌 | 否 |
可高压灭菌 | 是 |
Color | Red |
Specifications Documents
Compatible Accessories
Available Certificates