Corning® 500 mL Hink's TNM-FH Medium [+] L-glutamine lactalbumin hydrolysate, and yeastolate, [-] insect hemolymph
产品编号13-100-CV
with L-glutamine lactalbumin hydrolysate, and yeastolate, without insect hemolymph
Hink's TNM-FH medium is a modified Grace's formulation containing lactalbumin hydrolysate (LAH) and ultrafiltered yeastolate, and was originally developed for the optimal propagation of cabbage looper, Tricoplusi in cells.
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
已添加至购物车
详情
| 产品编号 | 13-100-CV |
| 数量/包 | 6 /包 |
| 数量/箱 | 6 /箱 |
| 品牌 | Corning® |
| 重量 | 9 mg |
| 尺寸 | 500 mL |
| 储存 | 2°C to 8°C |
产品规格文件
可用的证书
- 质量证书 – 批号 15226003
- 质量证书 – 批号 23825008
- 质量证书 – 批号 15425008
- 质量证书 – 批号 34524011
- 质量证书 – 批号 27524010
- 质量证书 – 批号 33622005
- 质量证书 – 批号 23522013
- 质量证书 – 批号 31321012
- 质量证书 – 批号 02921002
- 质量证书 – 批号 28719008
- 质量证书 – 批号 09819004
- 质量证书 – 批号 12818006
- 质量证书 – 批号 05718008
- 质量证书 – 批号 12217011
- 质量证书 – 批号 25816009
- 质量证书 – 批号 35115005