text.skipToContent text.skipToNavigation

Corning® 100 mg二盐酸嘌呤霉素,粉状

产品编号61-385-RA

电子邮件


Technical Advantage:  Effective against Gram-positive and -negative bacteria Puromycin Dihydrochloride is a nucleoside antibiotic and protein synthesis inhibitor.  By acting as an analog of the 3'-terminal end of aminoacyl-tRNA, it prevents growth of bacteria, protozoa, algae, and mammalian cells by causing premature protein termination.  The resistance gene (puromycin acetyltransferase) gives very effective protection.  It is effective against Gram-negative and Gram-positive bacteria.

Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that is FDA registered. This product is produced under high quality industry standards

This product is non-returnable. If you have any questions, please contact us immediately.


详情
产品编号   61-385-RA
数量/包   1 /包  
数量/箱   1 /每个  
品牌   Corning®  
重量   1 mg  
储存   -25°C to -15°C  
产品规格文件