Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 5 g羧苄青霉素二钠盐,粉状
Product Number46-100-RG

MW = 422.4 Technical Advantage: Can be autoclaved, unlike ampicillin Carbenicillin is a form of penicillin and is often used in place of ampicillin because it maintains stability after being autoclaved. Like ampicillin, carbenicillin interferes with cell-wall synthesis of actively growing cells.
Complete Certificate of Analysis available for each production lot, along with full formulation information
Manufactured in a facility that is FDA registered. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
Details
Product Number | 46-100-RG |
数量/包 | 1 /包 |
数量/箱 | 1 /每个 |
品牌 | Corning® |
重量 | 5 g |
储存 | 2°C to 8°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.46100055
- Quality Certificate - Lot No.46100054
- Quality Certificate - Lot No.46100053
- Quality Certificate - Lot No.46100052
- Quality Certificate - Lot No.46100051
- Quality Certificate - Lot No.46100050
- Quality Certificate - Lot No.46100049
- Quality Certificate - Lot No.46100048
- Quality Certificate - Lot No.46100046
- Quality Certificate - Lot No.46100044
- Quality Certificate - Lot No.46100043
- Quality Certificate - Lot No.46100042
- Quality Certificate - Lot No.46100041
- Quality Certificate - Lot No.46100040
- Quality Certificate - Lot No.46100039