Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
| Product Number | Product Name | 数量/包 | 数量/箱 | 品牌 | Unit Size | |
|---|---|---|---|---|---|---|
| 25-060-CI | Corning® 100 mL HEPES,液体,1M溶液 (238.3 mg/ mL) | 6 /包 | 6 /箱 | Corning® | per case | |
| 61-034-RM | Corning® 100 g HEPES,粉状 | 1 /包 | 1 /每个 | Corning® | per each | |
| 61-034-RO | Corning® 500 g HEPES, Powder | per each | ||||
| 61-034-RR | Corning® 1000 g HEPES,粉状 | 1 /包 | 1 /每个 | Corning® | per each |