Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 100 mL胰蛋白酶10x,2.5%胰蛋白酶溶于HBSS中,不含钙、镁、酚红,经过猪细小病毒检测
Product Number25-054-CI
Trypsin is an enzymatic reagent that is used to release adherent cells from tissue culture plates for passaging. This offering contains trypsin at a concentration of 2.5%, a tenfold concentration of a conventional working volume.
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
Details
| Product Number | 25-054-CI |
| 数量/包 | 6 /包 |
| 数量/箱 | 6 /箱 |
| 品牌 | Corning® |
| 重量 | 7 mg |
| 储存 | -25°C to -15°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.11826004
- Quality Certificate - Lot No.08926002
- Quality Certificate - Lot No.25925007
- Quality Certificate - Lot No.16925006
- Quality Certificate - Lot No.09825007
- Quality Certificate - Lot No.02825012
- Quality Certificate - Lot No.33724012
- Quality Certificate - Lot No.15624018
- Quality Certificate - Lot No.34023007
- Quality Certificate - Lot No.30423014
- Quality Certificate - Lot No.13523007
- Quality Certificate - Lot No.34722017
- Quality Certificate - Lot No.27722009
- Quality Certificate - Lot No.14522004
- Quality Certificate - Lot No.05322022
- Quality Certificate - Lot No.17321017
- Quality Certificate - Lot No.03421003
- Quality Certificate - Lot No.28920004
- Quality Certificate - Lot No.11420003
- Quality Certificate - Lot No.01320010
- Quality Certificate - Lot No.32319014
- Quality Certificate - Lot No.27419007
- Quality Certificate - Lot No.12619004
- Quality Certificate - Lot No.19918006
- Quality Certificate - Lot No.17518006
- Quality Certificate - Lot No.02118005
- Quality Certificate - Lot No.22017006
- Quality Certificate - Lot No.17317003
- Quality Certificate - Lot No.12417005
- Quality Certificate - Lot No.30816004