Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
| Product Number | Product Name | 数量/包 | 数量/箱 | 品牌 | Unit Size | |
|---|---|---|---|---|---|---|
| 99-690-CIS | Corning® Islet Gradient density 1.037 g/cm³ | 1 /包 | 1 /每个 | Corning® | per each | |
| 99-691-CIS | Corning® Islet Gradient density 1.096 g/cm³ | 1 /包 | 1 /每个 | Corning® | per each | |
| 99-692-CIS | Corning® Islet Gradient density 1.108 g/cm³ | 1 /包 | 1 /每个 | Corning® | per each | |
| 99-815-CIS | Corning® Islet Gradient density 1.069 g/cm³ | 1 /包 | 1 /每个 | Corning® | per each |