- 吸头规格:96吸头
- 吸头容量范围:10 μL至1,000 μL
- 吸头材质:黑色导电或透明聚丙烯
- 不含RNase/DNase/人gDNA
- 无热原
- 可选择:
- 带或不带防气溶胶滤芯
- 非灭菌或灭菌 - 适配头:8通道、96探针头
- 吸头盒规格:ANSI/SLAS
- 吸头盒材质:聚丙烯
产品编号 | 产品名称 | Qty./Pk | Qty./Cs | Brand | 规格 | |
---|---|---|---|---|---|---|
HT-10-C-HTR-5 | Axygen® 96-well tips, 10µL, Clear, Non-filtered, Non-sterile, Hanging tip rack (5-pack) | 480 / Pk | 5760 / Cs | Axygen® | per case | |
HT-10-C-HTR-S-5 | Axygen® 96-well tips, 10µL, Clear, Non-filtered, Sterile, Hanging tip rack (5-pack) | 480 / Pk | 5760 / Cs | Axygen® | per case | |
HT-1000-C-HTR-5 | Axygen® 96-well tips, 1000µL, Clear, Non-filtered, Non-sterile, Hanging tip rack (5-pack) | 480 / Pk | 3840 / Cs | Axygen® | per case | |
HT-1000-C-HTR-S-5 | Axygen® 96孔吸头,1000µL,透明,不带滤芯,无菌,悬挂式吸头盒 (5包) | per case | ||||
HT-300-C-HTR-5 | Axygen® 96孔吸头,300µL,透明,不带滤芯,非灭菌,悬挂式吸头盒 (5包) | per case | ||||
HT-300-C-HTR-S-5 | Axygen® 96孔吸头,300µL,透明,不带滤芯,无菌,悬挂式吸头盒 (5包) | per case | ||||
HT-50-C-HTR-5 | Axygen® 96孔吸头,50µL,透明,不带滤芯,非灭菌,悬挂式吸头盒 (5包) | per case | ||||
HTF-10-C-HTR-S-5 | Axygen® 96孔吸头,10µL,透明,带滤芯,无菌,悬挂式吸头盒 (5包) | per case | ||||
HTF-300-C-HTR-S-5 | Axygen® 96孔吸头,300µL,透明,带滤芯,无菌,悬挂式吸头盒 (5包) | per case | ||||
HTF-50-C-HTR-S-5 | Axygen® 96孔吸头,50µL,透明,带滤芯,无菌,悬挂式吸头盒 (5包) | per case |