- 吸头规格:96吸头和384吸头
- 吸头容量范围:25 μL至200 μL
- 吸头材质:透明聚丙烯
- 不含RNase/DNase/人gDNA
- 无热原
- 可选择:
- 带或不带防气溶胶滤芯
- 非灭菌或灭菌
- 标准或Axygen® Maxymum Recovery® 表面 - 适配头:HV96、CAS-4200-1 (20 - 150 μL/sec.)、LV96、LV384
- 吸头盒规格:非ANSI标准 (96) 和ANSI/SLAS (384)
- 吸头盒材质:聚丙烯
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
| Product Number | Product Name | 数量/包 | 数量/箱 | 品牌 | Unit Size | |
|---|---|---|---|---|---|---|
| ZTF-100-R-S | Axygen® 96孔吸头,100µL,透明,带滤芯,无菌,非ANSI标准吸头盒 | 960 /包 | 4800 /箱 | Axygen® | per case |